Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL3020S Image

GGBL3020S

Green premium brand logo
Schneider Electric GGBL3020S Image
GGBL3020S
Green premium brand logo

Lisse - Switched Socket - 2 gangs - 13 A 230 V - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Matt white
    quantity per set
    Set of 1
    type of packing
    Bag
    Complementary
    switch function
    1-pole
    rated current
    13 A at 250 V AC 50 Hz
    actuator
    Rocker
    number of gangs
    2 gangs
    pilot light
    without LED
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of installation
    Indoor
    depth
    36 mm
    width
    149 mm
    height
    87 mm
    net weight
    0.149 kg
    Environment
    standards
    BS 1363-2
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3020S : GGBL3020S_ROHS_CHINA_DECLARATION
    Description
    GGBL3020S_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    GGBL3020S_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3020S : GGBL3020S_ROHS_DECLARATION
    Description
    GGBL3020S_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    GGBL3020S_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL3020S : GGBL3020S_REACH_DECLARATION
    Description
    GGBL3020S_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    GGBL3020S_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /