Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL3081BSBG Image

GGBL3081BSBG

Schneider Electric GGBL3081BSBG Image
GGBL3081BSBG

Lisse - Round Pin Switched Socket - 1 gang - 5A Satin Brass with Black int

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard description
    Round pin
    switch function
    Switch
    colour tint
    Interior: black
    Cover plate: satin brass
    quantity per set
    Set of 1
    Complementary
    outlet poles configuration
    1P
    outlet standard
    British
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    5 A at 230 V AC 50...60 Hz
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of packing
    Box
    type of installation
    Indoor
    height
    87 mm
    width
    87 mm
    depth
    32 mm
    Environment
    standards
    IEC 60884-2-3
    Regulations
    GCC
    marking
    Gulf Conformity Marking (G-Mark)  
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Round Pin Switched Socket - 1 gang - 5A Satin Brass with Black int
    Description
    Lisse - Round Pin Switched Socket - 1 gang - 5A Satin Brass with Black int
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Lisse - Round Pin Switched Socket - 1 gang - 5A Satin Brass with Black int
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Round Pin Switched Socket - 1 gang - 5A Satin Brass with Black int
    Description
    Lisse - Round Pin Switched Socket - 1 gang - 5A Satin Brass with Black int
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Lisse - Round Pin Switched Socket - 1 gang - 5A Satin Brass with Black int
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /