Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lisse
Schneider Electric GGBL4001WPCS Image

GGBL4001WPCS

Schneider Electric GGBL4001WPCS Image
GGBL4001WPCS

Lisse - Cooker Control Unit with 13A Socket LED 45A DP Polished Chrome with Wh

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Cooker control unit
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Cover plate: polished chrome
    Interior: white
    quantity per set
    Set of 1
    Complementary
    rated current
    45 A at 230 V AC 50 Hz
    number of gangs
    2 gangs
    pilot light
    LED
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    type of installation
    Indoor
    depth
    33 mm
    width
    148 mm
    height
    87 mm
    net weight
    0.286 kg
    Environment
    standards
    BS 4177
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL4001WPCS : Lisse - Cooker Control Unit with 13A Socket LED 45A DP Polished Chrome with Wh
    Description
    Lisse - Cooker Control Unit with 13A Socket LED 45A DP Polished Chrome with Wh
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Lisse - Cooker Control Unit with 13A Socket LED 45A DP Polished Chrome with Wh
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL4001WPCS : Lisse - Cooker Control Unit with 13A Socket LED 45A DP Polished Chrome with Wh
    Description
    Lisse - Cooker Control Unit with 13A Socket LED 45A DP Polished Chrome with Wh
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Lisse - Cooker Control Unit with 13A Socket LED 45A DP Polished Chrome with Wh
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL4001WPCS : Lisse - Cooker Control Unit with 13A Socket LED 45A DP Polished Chrome with Wh
    Description
    Lisse - Cooker Control Unit with 13A Socket LED 45A DP Polished Chrome with Wh
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Lisse - Cooker Control Unit with 13A Socket LED 45A DP Polished Chrome with Wh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.