Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL70043 Image

GGBL70043

Schneider Electric GGBL70043 Image
GGBL70043

Lisse White Moulded - Charger 2 x USB 3.1 A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    USB charger
    provided equipment
    USB charger
    quantity per set
    Set of 1
    type of packing
    Bag
    colour tint
    White
    surface finish
    Matt
    Complementary
    number of gangs
    1 gang
    device mounting
    Wall mounted
    [Ue] rated operational voltage
    250 V AC 50 Hz
    output voltage
    5 V DC 3.1 A
    material
    Urea (carbamide)
    fixing mode
    Screwed
    height
    87 mm
    width
    87 mm
    depth
    34 mm
    type of installation
    Indoor
    Environment
    standards
    BS EN 60950
    product certifications
    EN 60950
    electrical insulation class
    Class II
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 198.4 KB
    Date 11/8/17
    prp.document.label.format pdf
    Size 190.4 KB
    Date 11/8/17
    prp.document.label.format pdf
    Size 448.1 KB
    Date 8/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL70043 : Lisse White Moulded - Charger 2 x USB 3.1 A
    Description
    Lisse White Moulded - Charger 2 x USB 3.1 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Lisse White Moulded - Charger 2 x USB 3.1 A
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 703.1 KB
    Date 10/18/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL70043 : Lisse White Moulded - Charger 2 x USB 3.1 A
    Description
    Lisse White Moulded - Charger 2 x USB 3.1 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Lisse White Moulded - Charger 2 x USB 3.1 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL70043 : Lisse White Moulded - Charger 2 x USB 3.1 A
    Description
    Lisse White Moulded - Charger 2 x USB 3.1 A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Lisse White Moulded - Charger 2 x USB 3.1 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /