Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL7071C5 Image

GGBL7071C5

Schneider Electric GGBL7071C5 Image
GGBL7071C5

Lisse - data socket - single RJ45 Cat 5e

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Data socket
    device presentation
    Complete product
    data socket type
    RJ45 - category 5e
    colour tint
    Matt white
    quantity per set
    Set of 10
    type of packing
    Carton
    Complementary
    number of gangs
    1 gang
    communication network type
    RJ45
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    type of installation
    Indoor
    depth
    39 mm
    width
    87 mm
    height
    87 mm
    net weight
    0.063 kg
    Environment
    standards
    ANSI/TIA-568-C.2
    BS EN 41003
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7071C5_ROHS_DECLARATION
    Description
    GGBL7071C5_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    GGBL7071C5_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7071C5_REACH_DECLARATION
    Description
    GGBL7071C5_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    GGBL7071C5_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7071C5_ROHS_CHINA_DECLARATION
    Description
    GGBL7071C5_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    GGBL7071C5_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /