Welcome to the Schneider Electric corporate Website

Select your location

View all   Lisse
Schneider Electric GGBL7081456BSSS Image

GGBL7081456BSSS

Schneider Electric GGBL7081456BSSS Image
GGBL7081456BSSS

Lisse - Data - TV/FM/SAT & 1 gang RJ45 Cat6 Stainless Steel with Black Interior

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    TV FM SAT DATA socket
    TV socket type
    Intermediate
    Complementary
    number of outputs
    4
    TV connector
    1 male IEC
    radio connector
    Female IEC 1
    SAT connector
    1 F type
    data socket type
    1 x straight RJ45 Cat. 6 UTP shutter
    device mounting
    Flush
    device presentation
    Complete product
    fixing mode
    Concealed screws
    colour tint
    Interior: black
    Cover plate: stainless steel
    surface finish
    Brushed finish
    material
    Stainless steel
    width
    148 mm
    height
    87 mm
    depth
    39 mm
    net weight
    0.229 kg
    quantity per set
    Set of 1
    type of packing
    Bag
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7081456BSSS : GGBL7081456BSSS_ROHS_CHINA_DECLARATION
    Description
    GGBL7081456BSSS_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    GGBL7081456BSSS_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7081456BSSS : GGBL7081456BSSS_ROHS_DECLARATION
    Description
    GGBL7081456BSSS_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    GGBL7081456BSSS_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GGBL7081456BSSS : GGBL7081456BSSS_REACH_DECLARATION
    Description
    GGBL7081456BSSS_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    GGBL7081456BSSS_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /