Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL8060MB Image

GGBL8060MB

Schneider Electric GGBL8060MB Image
GGBL8060MB

Lisse - Euro Module Plate - 2 module Mocha Bronze

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Plate
    colour tint
    Mocha bronze
    quantity per set
    Set of 10
    Complementary
    number of modules
    2 modules
    fixing mode
    Concealed screws
    number of gangs
    1 gang
    material
    Stainless steel
    type of packing
    Box
    type of installation
    Indoor
    width
    87 mm
    height
    87 mm
    depth
    11 mm
    net weight
    0.071 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 107.2 KB
    Date 8/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Euro Module Plate - 2 module Mocha Bronze
    Description
    Lisse - Euro Module Plate - 2 module Mocha Bronze
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Lisse - Euro Module Plate - 2 module Mocha Bronze
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Lisse - Euro Module Plate - 2 module Mocha Bronze
    Description
    Lisse - Euro Module Plate - 2 module Mocha Bronze
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Lisse - Euro Module Plate - 2 module Mocha Bronze
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /