Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys GS
Schneider Electric GS2K4 Image

GS2K4

Green premium brand logo
Schneider Electric GS2K4 Image
GS2K4
Green premium brand logo

TeSys GS - switch-disconnector-fuse - 4 P - 125A - NFC 22 x 58 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys GS
    device short name
    GS2K
    product or component type
    Switch-disconnector-fuse
    poles description
    4P
    protected poles description
    4t
    contacts type and composition
    4 NO
    [Ith] conventional free air thermal current
    125 A (at 40 °C)
    [Ie] rated operational current
    100 A at 440 V 2 poles in series per phase DC-23A
    100 A at 440 V 2 poles in series per phase DC-23B
    100 A at 690 V AC-23A
    100 A at 690 V AC-23B
    125 A at 400 V AC-23A
    125 A at 400 V AC-23B
    125 A at 500 V AC-23A
    125 A at 500 V AC-23B
    fuse type
    NFC
    fuse size
    22 x 58 mm
    network type
    AC
    DC
    network frequency
    50/60 Hz
    Complementary
    type of operating handle
    External right side
    External frontal
    mounting support
    Plate
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    rated operational power in W
    63 kW at 400 V
    90 kW at 500 V
    80 kW at 690 V
    making capacity
    1000 A at 400 V AC-23B
    [Icm] rated short-circuit making capacity
    100 kA at 400 V with protection by gG fuses
    breaking capacity
    10000 A at 400 V (AC-23B)
    short-circuit withstand
    20 kA
    mechanical durability
    10000 cycles
    electrical durability
    1000 cycles AC-23A
    1000 cycles DC-23A
    200 cycles AC-23B
    200 cycles DC-23B
    connections - terminals
    Power circuit: bars20 mm²
    Power circuit: lugs-ring terminals35…95 mm²
    tightening torque
    Power circuit: 12 N.m
    Environment
    standards
    IEC 60947-3
    product certifications
    CE
    IP degree of protection
    IP20 conforming to IEC 60529 (with terminal cover)
    ambient air temperature for operation
    -20…70 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    850 °C fuse cover conforming to IEC 60695-2-1
    960 °C body conforming to IEC 60695-2-1
    height
    162 mm
    width
    184 mm
    depth
    116 mm
    net weight
    2 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2.27 kg
    Package 1 Height
    15.5 cm
    Package 1 width
    17 cm
    Package 1 Length
    21 cm
    Unit Type of Package 2
    P06
    Number of Units in Package 2
    15
    Package 2 Weight
    47.05 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English14
    • French7
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B5 Switch-disconnector fuses TeSys GS (Version 7.0)
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    prp.document.label.format pdf
    Size 6.7 MB
    Date 7/22/20
    Description
    TeSys GS switch-disconnector fuses for protection and switching of motors, circuits or transformers. Accept NFC/DIN or BS fuses. Accessories and fuse cartridges
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    GS2K4 complete product (Version 1.0)
    Files in document
    dwg
    301.8 KB
    dwf
    114.3 KB
    dxf
    852.3 KB
    wmf
    98.1 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 12/31/99
    Files in document
    dwg
    301.8 KB
    dwf
    114.3 KB
    dxf
    852.3 KB
    wmf
    98.1 KB
    prp.document.label.format zip
    Size 1.9 MB
    Date 10/29/18
    Files in document
    stp
    1.5 MB
    pdf
    357.8 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator (Version F)
    Description
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator
    prp.document.label.format pdf
    Size 1 MB
    Date 6/3/19
    Description
    GS2Doo / - / GS2Qoo - Switch-disconnector fuse 50…400 A for external front-, right- or left- operator
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GS2K4 : TeSys GS - switch-disconnector-fuse - 4 P - 125A - NFC 22 x 58 mm
    Description
    TeSys GS - switch-disconnector-fuse - 4 P - 125A - NFC 22 x 58 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    TeSys GS - switch-disconnector-fuse - 4 P - 125A - NFC 22 x 58 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 332.8 KB
    Date 7/5/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys GS 400A (Version 1.0)
    Description
    TeSys GS 400A
    prp.document.label.format pdf
    Size 324.9 KB
    Date 4/29/20
    Description
    TeSys GS 400A
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Description
    TeSys D Contactors AC 09 to 18A
    prp.document.label.format pdf
    Size 157.9 KB
    Date 4/28/16
    Description
    TeSys D Contactors AC 09 to 18A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GS2K4 : TeSys GS - switch-disconnector-fuse - 4 P - 125A - NFC 22 x 58 mm
    Description
    TeSys GS - switch-disconnector-fuse - 4 P - 125A - NFC 22 x 58 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    TeSys GS - switch-disconnector-fuse - 4 P - 125A - NFC 22 x 58 mm
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 88.7 KB
    Date 7/12/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys GS 400A (Version 1.0)
    Description
    TeSys GS 400A
    prp.document.label.format pdf
    Size 370.3 KB
    Date 4/29/20
    Description
    TeSys GS 400A
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    prp.document.label.format pdf
    Size 132 KB
    Date 4/28/16
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.