Welcome to the Schneider Electric corporate Website

Select your location

View all   Ultimate
Schneider Electric GU3221WPB Image
To be discontinued

GU3221WPB

Schneider Electric GU3221WPB Image
To be discontinued
GU3221WPB

Ultimate Flat plate - switched socket - 2 gangs - brass

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Flat plate
    product or component type
    Switched socket
    rated current
    13 A at 230 V AC 50 Hz
    fixing mode
    By screws M3.5 x 30 mm
    colour tint
    Brass
    Complementary
    device presentation
    Complete product
    outlet poles configuration
    1P
    outlet standard description
    3 pins
    outlet standard
    British
    actuator
    Rocker
    number of gangs
    2 gangs
    earth circuit
    Standard earth
    pilot light
    Neon indicator
    device mounting
    Wall mounted
    connections - terminals
    Screw terminal
    material
    Steel
    quantity per set
    Set of 1
    height
    88 mm
    width
    148 mm
    depth
    30 mm
    Environment
    IP degree of protection
    IP20
    standards
    BS 1363
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /