Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU3630GMCS Image

GU3630GMCS

Schneider Electric GU3630GMCS Image
GU3630GMCS

Ultimate Metal clad - switched socket - 13 A - 230 V - 2 gangs - silver grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Metal clad
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Silver grey matt
    socket additional information
    Outboard socket
    quantity per set
    Set of 1
    Complementary
    switch function
    2-pole
    rated current
    13 A at 230 V AC 50 Hz
    actuator
    Rocker
    number of gangs
    2 gangs
    pilot light
    without neon indicator
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Powder coated steel
    type of installation
    Indoor
    depth
    42 mm
    width
    139 mm
    height
    79 mm
    net weight
    0.26 kg
    Environment
    standards
    BS 1363
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /