Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GU3634GMCS Image
Discontinued

GU3634GMCS

Schneider Electric GU3634GMCS Image
Discontinued
GU3634GMCS

Ultimate Metal clad - switched socket - 13 A - 230 V - 2 gangs - red

Show more characteristics
GU3634GMCS  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    aesthetic name
    Metal clad
    product or component type
    Switched socket
    device presentation
    Complete product
    outlet standard
    British
    colour tint
    Silver grey matt
    Red matt
    socket additional information
    T-shaped earth pin
    Outboard socket
    earth circuit
    Clean earth
    quantity per set
    Set of 1
    Complementary
    switch function
    2-pole
    rated current
    13 A at 230 V AC 50 Hz
    actuator
    Rocker
    number of gangs
    2 gangs
    pilot light
    Red neon indicator
    fixing mode
    By screws
    connections - terminals
    Screw terminals
    material
    Powder coated steel
    type of installation
    Indoor
    depth
    42 mm
    width
    139 mm
    height
    79 mm
    net weight
    0.446 kg
    Environment
    standards
    BS 1363
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /