Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GU7471BSS Image

GU7471BSS

Schneider Electric GU7471BSS Image
GU7471BSS

Ultimate - screwless flat plage RJ45 data socket - 1 gang - stainl. steel/black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ultimate
    aesthetic name
    Screwless flat plate
    product or component type
    Data socket
    data socket type
    RJ45
    colour tint
    Black
    Stainless steel, matt
    quantity per set
    Set of 1
    Complementary
    number of gangs
    1 gang
    communication network type
    RJ45
    connections - terminals
    Screw terminal
    type of installation
    Indoor
    material
    Steel
    fixing mode
    By screws
    height
    88 mm
    width
    88 mm
    depth
    35 mm
    Environment
    IP degree of protection
    IP20
    standards
    BS EN 41003
    Packing Units
    Package 1 Weight
    166.000 g
    Package 1 Height
    90.000 mm
    Package 1 width
    42.000 mm
    Package 1 Length
    103.000 mm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GU7471BSS : Ultimate - screwless flat plage RJ45 data socket - 1 gang - stainl. steel/black
    Description
    Ultimate - screwless flat plage RJ45 data socket - 1 gang - stainl. steel/black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Ultimate - screwless flat plage RJ45 data socket - 1 gang - stainl. steel/black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GU7471BSS : Ultimate - screwless flat plage RJ45 data socket - 1 gang - stainl. steel/black
    Description
    Ultimate - screwless flat plage RJ45 data socket - 1 gang - stainl. steel/black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Ultimate - screwless flat plage RJ45 data socket - 1 gang - stainl. steel/black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.