Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUG101MB Image

GUG101MB

Schneider Electric GUG101MB Image
GUG101MB

Ultimate Grid system - 1-way switch module - 1 gang - black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    range
    Ultimate
    device application
    Control
    aesthetic name
    Grid system
    product or component type
    Switch module
    control type
    Rocker
    switch function
    1-way
    rated current
    10 AX at 230 V AC
    Complementary
    connections - terminals
    Snap-on
    material
    Thermoplastic
    quantity per set
    Set of 1
    number of gangs
    1 gang
    device mounting
    Wall mounted
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.022 kg
    Package 1 Height
    4.129 cm
    Package 1 width
    4.129 cm
    Package 1 Length
    4.129 cm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    • Italian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 69.2 KB
    Date 7/12/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GUG101MB : GUG101MB_ROHS_CHINA_DECLARATION
    Description
    GUG101MB_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    GUG101MB_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/23/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG101MB : GUG101MB_ROHS_DECLARATION
    Description
    GUG101MB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    GUG101MB_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.