Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Ultimate
Schneider Electric GUG202OCW Image

GUG202OCW

Schneider Electric GUG202OCW Image
GUG202OCW

Ultimate Grid system - 2-way retractive switch module - - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Ultimate
    range
    Ultimate
    device application
    Control
    aesthetic name
    Grid system
    product or component type
    Switch module
    control type
    Rocker
    switch function
    2-way retractive
    rated current
    20 AX at 230 V AC
    Complementary
    connections - terminals
    Snap-on
    material
    Thermoplastic
    quantity per set
    Set of 1
    number of modules
    1 module
    device mounting
    Wall mounted
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Grid system - 2-way retractive switch module - - white
    Description
    Ultimate Grid system - 2-way retractive switch module - - white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Ultimate Grid system - 2-way retractive switch module - - white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultimate Grid system - 2-way retractive switch module - - white
    Description
    Ultimate Grid system - 2-way retractive switch module - - white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Ultimate Grid system - 2-way retractive switch module - - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /