Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUG20DPW Image

GUG20DPW

Schneider Electric GUG20DPW Image
GUG20DPW

Ultimate Grid system - 2-pole switch module - 1 gang - white metal

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    range
    Ultimate
    device application
    Control
    aesthetic name
    Grid system
    product or component type
    Switch module
    switch function
    2-pole
    rated current
    20 AX at 230 V AC
    Complementary
    connections - terminals
    Snap-on
    material
    Stainless steel
    quantity per set
    Set of 1
    number of gangs
    1 gang
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GUG20DPW : Ultimate Grid system - 2-pole switch module - 1 gang - white metal
    Description
    Ultimate Grid system - 2-pole switch module - 1 gang - white metal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Ultimate Grid system - 2-pole switch module - 1 gang - white metal
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/23/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG20DPW : Ultimate Grid system - 2-pole switch module - 1 gang - white metal
    Description
    Ultimate Grid system - 2-pole switch module - 1 gang - white metal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Ultimate Grid system - 2-pole switch module - 1 gang - white metal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.