Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
Schneider Electric GUGCOBMS Image
Discontinued

GUGCOBMS

Schneider Electric GUGCOBMS Image
Discontinued
GUGCOBMS

Ultimate Grid system - TV/FM socket - coaxial - 1 module - chrome/black

Show more characteristics
GUGCOBMS has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    aesthetic name
    Grid system
    product or component type
    TV/FM socket
    TV socket type
    TV/FM
    quantity per set
    Set of 1
    Complementary
    TV connector
    Female IEC 9.52 mm
    number of modules
    1 module
    fixing mode
    Snap-fitted
    Environment
    standards
    BS EN 3041
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    18.000 g
    Package 1 Height
    65.000 mm
    Package 1 width
    75.000 mm
    Package 1 Length
    87.000 mm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGCOBMS : Ultimate Grid system - TV/FM socket - coaxial - 1 module - chrome/black
    Description
    Ultimate Grid system - TV/FM socket - coaxial - 1 module - chrome/black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Ultimate Grid system - TV/FM socket - coaxial - 1 module - chrome/black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GUGCOBMS : Ultimate Grid system - TV/FM socket - coaxial - 1 module - chrome/black
    Description
    Ultimate Grid system - TV/FM socket - coaxial - 1 module - chrome/black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Ultimate Grid system - TV/FM socket - coaxial - 1 module - chrome/black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.