Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys GV4
Schneider Electric GV4PE25S6 Image

GV4PE25S6

Green premium brand logo
Schneider Electric GV4PE25S6 Image
GV4PE25S6
Green premium brand logo

Motor circuit breaker, TeSys GV4, 3P, 25A, Icu 100kA, thermal magnetic, lugs terminals

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GV4
    device short name
    GV4PE
    product or component type
    Circuit breaker
    device application
    Motor protection
    protection type
    Overload
    Phase loss
    Short time short-circuit protection
    Ground fault protection
    Short-circuit
    Phase unbalance
    utilisation category
    Category A
    suitability for isolation
    Yes conforming to IEC 60947-1
    poles description
    3P
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [In] rated current
    25 A
    trip unit technology
    Electronic
    Thermal-magnetic
    magnetic tripping current
    425 A
    [Isd] short-time pick-up adjustment range
    13 x Ir
    thermal protection adjustment range
    10…25 A
    motor tripping class
    10
    20
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    breaking capacity
    Icu 120 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 100 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 70 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 18 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA at 208Y/120 V AC 50/60 Hz conforming to UL 60947
    100 kA at 240 V AC 50/60 Hz conforming to UL 60947
    65 kA at 480Y/277 V AC 50/60 Hz conforming to UL 60947
    Icu 10 kA at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 600Y/347 V AC 50/60 Hz conforming to UL 60947
    [Ics] rated service breaking capacity
    120 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    2.5 kA at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV IEC 60947-2
    [Ui] rated insulation voltage
    800 V conforming to IEC 60947-2
    mechanical durability
    40000 cycles
    electrical durability
    40000 cycles for AC-3 at 440 V In/2
    20000 cycles for AC-3 at 440 V In
    Complementary
    motor power kW
    7.5 kW at 660...690 V AC 50/60 Hz
    5.5 kW at 400...415 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    9 kW at 660...690 V AC 50/60 Hz
    11 kW at 660...690 V AC 50/60 Hz
    7.5 kW at 400...415 V AC 50/60 Hz
    9 kW at 400...415 V AC 50/60 Hz
    11 kW at 400...415 V AC 50/60 Hz
    9 kW at 500 V AC 50/60 Hz
    11 kW at 500 V AC 50/60 Hz
    15 kW at 500 V AC 50/60 Hz
    15 kW at 660...690 V AC 50/60 Hz
    18.5 kW at 660...690 V AC 50/60 Hz
    control type
    Toggle
    handle padlocking
    With a lock accessory
    number of slots
    1 slot(s) for alarm switch for fault signalling contact, plug-in
    1 slot(s) for voltage release for electrical remote tripping, plug-in
    1 slot(s) for auxiliary switch for open/close contact, plug-in
    local signalling
    Flashing LED (green)ready:
    LED (red)alarm (T° >95%):
    Green indicatorpresence of auxiliary contacts:
    standards
    EN/IEC 60947-4-1
    CSA C22.2 No 60947-4-1
    EN/IEC 60947-2
    UL 60947-4-1
    product certifications
    IEC
    UL
    CSA
    CCC
    EAC
    ATEX
    BV
    quality labels
    CE
    mounting mode
    By screws
    By clips
    mounting support
    35 mm symmetrical DIN rail
    Plate
    75 mm symmetrical DIN rail
    connections - terminals
    lugs-ring terminals
    connection pitch
    27 mm
    tightening torque
    9 N.m for 16…95 mm²
    5 N.m for 1.5…10 mm²
    width
    81 mm
    height
    155 mm
    depth
    116 mm
    net weight
    1.45 kg
    colour
    Grey (RAL 7016)
    Environment
    ambient air temperature for storage
    -50…85 °C
    ambient air temperature for operation
    -25…70 °C
    operating altitude
    0...2000 m without derating
    2000...5000 m with derating
    IP degree of protection
    IP40 front face conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    pollution degree
    3 conforming to IEC 60947-1
    tropicalisation
    2 conforming to IEC 68-2
    mechanical robustness
    Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
    Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
    Shocks: 15 gn 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese3
    • French5
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.7 MB
    Date 9/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for GV4PE25S6: TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for GV4PE25S6: TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1.8 MB
    Date 1/9/17
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.8 MB
    Date 6/1/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 328.3 KB
    Date 6/13/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 436 KB
    Date 7/4/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug
    Description
    TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 323.5 KB
    Date 5/4/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug
    Description
    TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug
    Description
    TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    TeSys GV4 - thermal magnetic circuit breaker - 25A 3P - with compression lug
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Thermal-Magnetic Tripping Curves for GV4P, GV4PE, GV4PEM

    Average Operating Times at 20 °C Related to Multiples of the Setting Current

    Hot state


    1
    Class 10
    2
    Class 20
    3
    Isd = 5...13x Ir
    4
    Ii = 17 In

    Cold state


    1
    Class 10
    2
    Class 20
    3
    Isd = 5...13x Ir
    4
    Ii = 17 In

    Current Limitation on Short-Circuit for GV4P, GV4PE, GV4PEM (3-Phase 400/415 V)

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    GV4P115
    3
    GV4P80
    4
    GV4P50
    5
    GV4P25
    6
    GV4P12
    7
    GV4P07
    8
    GV4P03
    9
    GV4P02

    Thermal Limit on Short-Circuit for GV4P, GV4PE, GV4PEM

    Thermal Limit in kA22s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    GV4P115
    2
    GV4P80
    3
    GV4P50
    4
    GV4P25
    5
    GV4P12
    6
    GV4P07
    7
    GV4P03
    8
    GV4P02


  • Dimensions Drawings

    GV4 with Toggle: GV4LE, GV4PE, GV4PEM

    With EverLink® Connector


    With Crimp Lug Connector


    GV4 with Rotary Handle: GV4L, GV4P, or GV4LE, GV4PE, GV4PEM with GV4ADN01, GV4ADN02 Direct Mounting Rotary Handle

    Dimensions


    GV4L, GV4P, GV4LE, GV4PE, GV4PEM

    Panel Mounting with M4 Screws


    Door Cut-Out for Rotary Handle


    Minimum Safety Clearance


    Toggle-type, rotary handle-type: identical clearance values.

    Safety Clearance (mm)

    Painted Sheet Metal

    Bare Sheet Metal

    A

    B

    C

    A

    B

    C

    No accessory

    30

    0

    0

    40

    0

    5

    Interphase barriers

    0

    0

    0

    0

    0

    5

    Long terminal shield

    0

    0

    0

    0

    0

    5


  • Connections and Schema

    Magnetic Motor Circuit Breakers

    GV4P, GV4PE, GV4PEM



Compare products: /