Welcome to the Schneider Electric corporate Website

Select your location

View all Harmony iPC
Schneider Electric HMIDM6521 Image

HMIDM6521

Schneider Electric HMIDM6521 Image
HMIDM6521

Display PC Wide 12'' multi-touch for HMIBM

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis Modular iPC
    product or component type
    Flat screen
    terminal type
    Touchscreen display
    device mounting
    Flush
    Complementary
    local signalling
    Status LED
    view angle horizontal x vertical
    140 x 115°
    contrast ratio
    500:1
    touchscreen resolution
    2048 x 2048
    function available
    Operate with water on screen
    [Us] rated supply voltage
    24 V DC power supply
    100...240 V AC power supply 47...63 Hz
    supply voltage limits
    18…36 V DC
    power consumption in W
    42.6 W (typical) with Box PC HMIBMP
    58.65 W (maximum) with Box PC HMIBMP
    37.4 W (typical) with Box PC HMIBMU
    53.65 W (maximum) with Box PC HMIBMU
    display size
    12.1 inch
    display type
    Colour TFT LCD
    LED
    display resolution
    1366 x 768 pixels WHD FWXGA
    display colour
    16777216 colors
    luminance
    300 cd/m²
    backlight lifespan
    50000 hours at 25 °C
    touch panel
    Multi-touch projected capactive technology (PCT)
    type of installation
    Indoor installation
    inrush current
    8.9 A
    width
    488.3 mm
    height
    309 mm
    depth
    28 mm enclosure:
    7 mm
    product weight
    2.25 kg
    Environment
    IP degree of protection
    IP66
    NEMA degree of protection
    NEMA 4X
    standards
    Class I division 2 CSA C22.2 No 213
    CSA C22.2 No 142
    UL 6110-2-201
    Class I division 2 ANSI/ISA 12-12-01
    product certifications
    IEC-Ex
    EAC
    CE
    C-Tick
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -30…70 °C
    pollution degree
    2
    relative humidity
    10…95 % non-condensing
    operating altitude
    2000 m
    vibration resistance
    1 gn (f = 5…500 Hz)HDD
    2 gn (f = 5…500 Hz)SSD
    2 gn (f = 5…500 Hz)Cfast card
  • View more View less

    Documents

    Language
    • All Languages10
    • English4
    • Chinese1
    • French3
    • German1
    • Italian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9.8 MB
    Date 2/8/19
    Size pdf
    Size 10 MB
    Date 2/8/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis Box iPC Modular and Display - Optimized, Universal and Performance (HMIBMI, HMIBMO, HMIBMP, HMIBMU, HMIDM), User Manual (Version 06)
    Description
    This manual describes the configuration and usage of the Magelis Box iPC and displays, part of the range of Magelis Industrial PC, for its cataloged and configured product offers.
    Size pdf
    Size 37.2 MB
    Date 9/1/18
    Description
    This manual describes the configuration and usage of the Magelis Box iPC and displays, part of the range of Magelis Industrial PC, for its cataloged and configured product offers.
    Magelis Box iPC 模块化和显示 PC - 优化版、通用版和高性能版(HMIBMI、HMIBMO、HMIBMP、HMIBMU、HMIDM), 用户手册 (Version 06)
    Description
    本手册针对目录和配置产品供应,介绍了 Magelis Industrial PC 系列中的 Magelis Box iPC 和 显示器 的配置和使用。
    Size pdf
    Size 37.1 MB
    Date 9/1/18
    Description
    本手册针对目录和配置产品供应,介绍了 Magelis Industrial PC 系列中的 Magelis Box iPC 和 显示器 的配置和使用。
    Magelis Box iPC modulaire et Display - Optimized, Universal et Performance (HMIBMI, HMIBMO, HMIBMP, HMIBMU, HMIDM), Manuel utilisateur (Version 06)
    Description
    Ce manuel décrit la configuration et l'utilisation des unités Magelis Box iPC et des écrans, produits faisant partie de la gamme des Magelis Industrial PC, dans le cadre des offres produit configurées en catalogue.
    Size pdf
    Size 37.2 MB
    Date 9/1/18
    Description
    Ce manuel décrit la configuration et l'utilisation des unités Magelis Box iPC et des écrans, produits faisant partie de la gamme des Magelis Industrial PC, dans le cadre des offres produit configurées en catalogue.
    Magelis Box iPC Modular und Display - Optimized, Universal und Performance (HMIBMI, HMIBMO, HMIBMP, HMIBMU, HMIDM), Benutzerhandbuch (Version 06)
    Description
    In diesem Handbuch werden die Konfiguration und Verwendung der Magelis Box iPC und der Displays aus der Produktreihe der Magelis Industrial PC für das Angebot katalogisierter und konfigurierter Produkte beschrieben.
    Size pdf
    Size 38.1 MB
    Date 9/1/18
    Description
    In diesem Handbuch werden die Konfiguration und Verwendung der Magelis Box iPC und der Displays aus der Produktreihe der Magelis Industrial PC für das Angebot katalogisierter und konfigurierter Produkte beschrieben.
    Magelis Box iPC modulare e display - Optimized, Universal e Performance (HMIBMI, HMIBMO, HMIBMP, HMIBMU,HMIDM), Manuale utente (Version 06)
    Description
    Questo manuale descrive la configurazione e l'uso di Magelis Box iPC e display, che fanno parte della serie di Magelis Industrial PC e descrive le offerte dei relativi prodotti che figurano a catalogo.
    Size pdf
    Size 37.6 MB
    Date 9/1/18
    Description
    Questo manuale descrive la configurazione e l'uso di Magelis Box iPC e display, che fanno parte della serie di Magelis Industrial PC e descrive le offerte dei relativi prodotti che figurano a catalogo.
    Magelis Box iPC modular y Display - Optimized, Universal y Performance (HMIBMI, HMIBMO, HMIBMP, HMIBMU, HMIDM), Manual del usuario (Version 06)
    Description
    En este manual se describe la configuración y el uso de Magelis Box iPC y las pantallas, que forman parte de la gama de Magelis Industrial PC, según sus ofertas de productos en catálogo y configurados.
    Size pdf
    Size 37.8 MB
    Date 9/1/18
    Description
    En este manual se describe la configuración y el uso de Magelis Box iPC y las pantallas, que forman parte de la gama de Magelis Industrial PC, según sus ofertas de productos en catálogo y configurados.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 51.6 MB
    Date 3/21/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCE_PanelPC_BoxPC_NOV2018 (Version 1.0)
    Description
    EU Declaration of Conformity
    Size pdf
    Size 141.8 KB
    Date 11/30/18
    Description
    EU Declaration of Conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Display Dimensions



  • Mounting and Clearance

    Spacing requirements - Mounted with Display adaptor HMIDAD
    In order to provide sufficient air circulation, mount the Display Adapter so that the spacing above, below and on the sides of the unit is as follows:


    1 :
    Air out
    2 :
    Air in
    x1 >
    100 mm (3.93 in)
    x2 >
    50 mm (1.96 in)
    x3 >
    15 mm (0.59 in)


    Spacing Requirements - Mounted with Modular Box PC HMIBM
    In order to provide sufficient air circulation, mount the display so that the spacing above, below and on the sides of the unit is as follows:


    1 :
    Air out
    2 :
    Air in
    x1 >
    100 mm (3.93 in)
    x2 >
    50 mm (1.96 in)
    x3 >
    15 mm (0.59 in)


    Mounting Orientation
    The following figure shows the allowed mounting orientation for the display:



    Panel Cut Dimensions
    For cabinet installation, you need to cut the correctly sized opening in the installation panel according to the model of display.


    A

    B

    C

    R

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    310

    12.2

    221

    8.7

    2...6

    0.08...0.24

    5

    0.20


Compare products: /