Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony iPC
Schneider Electric HMIRXOHCA3W01 Image

HMIRXOHCA3W01

Schneider Electric HMIRXOHCA3W01 Image
HMIRXOHCA3W01

Rack PC 2U Optimum HMIRXO HDD, AC, 3 slots

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Magelis iPC
    product or component type
    Industrial rack PC
    device short name
    Rack PC 2U Optimum
    range compatibility
    IDisplay
    processor name
    Intel iCore G850, dual core 2.5 GHz L3 cache 2 MB
    chipset type
    Intel G540
    Storage slots
    1 internal slot (SATA3)
    2 hot swap trays (SATA2)
    data storage equipment
    500 GB Internal enterprise hard disk - hot swap
    memory description
    2 GB RAM DDR3 internal in 1 slot(s) (by default)
    Up to 32 GB RAM DDR3 internal in 4 slot(s)
    Complementary
    number of slots
    1 PCI express 8x
    2 PCI express
    drive type
    DVD-RW
    video controller type
    Intel HD Graphics
    display resolution
    2048 x 1536 pixels
    watchdog timer
    1…255 ms
    type of cooling
    3 fans with speed control
    integrated connection type
    4 USB 3.0 port
    2 COM1 serial link - male SUB-D 9 - RS232
    1 VGA
    1 DVI video port
    2 USB 2.0 port
    1 audio micro input
    1 audio line output
    4 COM1 serial link (optional) - male SUB-D 9 - RS232/RS485
    2 Ethernet - RJ45 (rate: 10/100/1000 Mbit/s)
    switch application
    Case open
    operating system
    Windows 7 32-bit (WES 7 Premium full blown) - multi-language
    software package
    Vijeo Designer run time demo run time demo license not included
    EcoStruxure Operator Terminal Expert run time demo license not included
    motherboard type
    Micro ATX
    [Us] rated supply voltage
    100...240 V AC power supply
    power consumption in W
    300 W
    mounting support
    19" rack
    depth
    480 mm
    height
    88 mm
    width
    482 mm
    net weight
    12.2 kg
    Environment
    product certifications
    CCC
    EAC
    CULus
    standards
    CSA 22-2 No 60950-1-07
    EN 55011: class A group 1
    EN 60950-1
    EN 61000-6-2
    EN 61000-6-4
    FCC part 15
    UL 60950-1
    quality labels
    CE
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    IP degree of protection
    IP40 conforming to IEC 60529
    ambient air temperature for storage
    -20…60 °C conforming to IEC 60068-2-2
    relative humidity
    10…85 % non-condensing conforming to IEC 60068-2-78
    ambient air temperature for operation
    0…40 °C conforming to IEC 60068-2-2
    vibration resistance
    0.002 g²/Hz (f = 5…500 Hz)operating conforming to IEC 60068-2-64
    2 gn (f = 5…500 Hz)not operating conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English9
    • French2
    • German1
    • Italian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.8 MB
    Date 2/8/19
    prp.document.label.format pdf
    Size 10 MB
    Date 2/8/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony Rack iPC - Optimized, Universal and Performance, User Manual (Version 04)
    Description
    This manual describes the configuration and usage of the Performance, Universal and Optimized Rack iPCs, part of the range of Harmony industrial PCs.
    prp.document.label.format pdf
    Size 12.6 MB
    Date 11/1/19
    Description
    This manual describes the configuration and usage of the Performance, Universal and Optimized Rack iPCs, part of the range of Harmony industrial PCs.
    Harmony Rack iPC Optimized, Universal et Performance, Manuel utilisateur (Version 04)
    Description
    Ce manuel décrit la configuration et l'utilisation des unités Rack iPC Performance, Universal etOptimized, qui font partie intégrante de la gamme de PC industriels Harmony.
    prp.document.label.format pdf
    Size 12.6 MB
    Date 11/1/19
    Description
    Ce manuel décrit la configuration et l'utilisation des unités Rack iPC Performance, Universal etOptimized, qui font partie intégrante de la gamme de PC industriels Harmony.
    Harmony Rack iPC Optimized, Universal und Performance, Benutzerhandbuch (Version 04)
    Description
    In diesem Handbuch werden die Konfiguration und Verwendung der Performance, Universal undOptimized Rack iPCs aus der Produktreihe der Harmony-Industrie-PCs beschrieben.
    prp.document.label.format pdf
    Size 12.4 MB
    Date 11/1/19
    Description
    In diesem Handbuch werden die Konfiguration und Verwendung der Performance, Universal undOptimized Rack iPCs aus der Produktreihe der Harmony-Industrie-PCs beschrieben.
    Harmony Rack iPC Optimized, Universal e Performance, Manuale utente (Version 04)
    Description
    Questo manuale descrive la configurazione e l'uso dei Rack iPC Performance, Universal e Optimized, che fanno parte della linea di PC industriali Harmony.
    prp.document.label.format pdf
    Size 12.7 MB
    Date 11/1/19
    Description
    Questo manuale descrive la configurazione e l'uso dei Rack iPC Performance, Universal e Optimized, che fanno parte della linea di PC industriali Harmony.
    Harmony Rack iPC Optimized, Universal y Performance, Manual del usuario (Version 04)
    Description
    En este manual se describe la configuración y el uso de Rack iPC de Performance, Universal yOptimized, que forma parte del rango de PC industriales Harmony.
    prp.document.label.format pdf
    Size 12.5 MB
    Date 11/1/19
    Description
    En este manual se describe la configuración y el uso de Rack iPC de Performance, Universal yOptimized, que forma parte del rango de PC industriales Harmony.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HMI_UL_NWGQ.E308655_ALL_FEB2019 (Version 1.0)
    Description
    ITE by UL for US
    prp.document.label.format pdf
    Size 136.5 KB
    Date 2/14/19
    Description
    ITE by UL for US
    HMI_cUL_NWGQ7.E308655_ALL_FEB2019 (Version 1.0)
    Description
    ITE by UL for Canada
    prp.document.label.format pdf
    Size 136.8 KB
    Date 2/14/19
    Description
    ITE by UL for Canada
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIRXOHCA3W01 : Rack PC 2U Optimum HMIRXO HDD, AC, 3 slots
    Description
    Rack PC 2U Optimum HMIRXO HDD, AC, 3 slots
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Rack PC 2U Optimum HMIRXO HDD, AC, 3 slots
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 173.3 KB
    Date 6/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIRXOHCA3W01 : Rack PC 2U Optimum HMIRXO HDD, AC, 3 slots
    Description
    Rack PC 2U Optimum HMIRXO HDD, AC, 3 slots
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Rack PC 2U Optimum HMIRXO HDD, AC, 3 slots
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIRXOHCA3W01 : Rack PC 2U Optimum HMIRXO HDD, AC, 3 slots
    Description
    Rack PC 2U Optimum HMIRXO HDD, AC, 3 slots
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Rack PC 2U Optimum HMIRXO HDD, AC, 3 slots
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Top View


    Front View


    Side View



  • Mounting and Clearance

    Mounting
    Unit Designed for M4 Screws