Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all HVX Embedded Pole
Schneider Electric HVX122512E150E111 Image

HVX122512E150E111

Schneider Electric HVX122512E150E111 Image
HVX122512E150E111

HVX EP Withdrawable 12kV 25kA 1250A 150mm 110Vdc

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    HVX
    product or component type
    Circuit-breaker
    device short name
    HVX EP
    network type
    AC
    rated frequency
    50/60 Hz
    rated voltage
    12 kV
    rated short-duration power-frequency withstand voltage
    28 kV
    rated lightning impulse withstand voltage
    75 kV
    rated normal current
    1250 A
    rated short-circuit breaking current
    25 kA
    rated short-time withstand current
    25 kAfor 3 s
    rated short-circuit making current
    62.5 kA at 50 Hz
    65 kA at 60 Hz
    rated operating sequence
    O - 0.3 sec - CO - 3 min - CO
    rated line-charging/cable-charging breaking current;
    10 A C2 line charging:
    25 A C2 cable charging:
    technology type
    Vaccum
    number of pins plug
    58
    provided equipment
    Interlock with door
    Anti-pumping relay
    Manual racking trolley
    Underneath earthing
    Complementary
    phase distance
    150 mm
    type of operator
    Spring return
    operating position
    Front
    auxiliary voltage
    110 V DC opening coil:
    110 V DC closing coil:
    110 V DC arming motor:
    poles description
    3P
    control type
    Push-button
    mounting mode
    Rolling frame
    Withdrawable
    protection type
    Without protection
    charging time
    4…12 s
    opening time
    30…60 ms
    break time
    75 ms
    closing time
    40…70 ms
    mechanical endurance
    10000 cycles M2
    electrical endurance
    E2
    distance between centers
    205 mm input to output
    150 mm phase to phase
    Environment
    product certifications
    IEC
    height
    622 mm
    width
    503 mm
    depth
    659 mm
    weight
    115 kg
    standards
    IEC 62271-100:2012
    ambient air temperature for storage
    -25…55 °C
    ambient air temperature for operation
    -25…40 °C
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 9 MB
    Date 9/9/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7 MB
    Date 9/1/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HVX embedded pole-20190822_01-declaration design according to standards (Version 01)
    Description
    HVX embedded pole-20190822_01-declaration design according to standards
    Size pdf
    Size 116.4 KB
    Date 8/22/19
    Description
    HVX embedded pole-20190822_01-declaration design according to standards
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /