Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium ILA, ILE, ILS
Schneider Electric ILE2E661PC1A0 Image

ILE2E661PC1A0

Green premium brand logo
Schneider Electric ILE2E661PC1A0 Image
ILE2E661PC1A0
Green premium brand logo

brushless dc motor 24..48V- EtherCAT interface - L = 122 mm - w/o gearbox

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Motion integrated drive
    device short name
    ILE
    motor type
    Brushless dc motor
    number of motor poles
    6
    network number of phases
    Single phase
    [Us] rated supply voltage
    48 V
    24 V
    network type
    DC
    communication interface
    EtherCAT, integrated
    length
    122 mm
    winding type
    Medium speed of rotation and medium torque
    electrical connection
    Industrial connector
    holding brake
    Without
    gear box type
    Without
    reduction ratio
    1:1
    nominal speed
    4800 rpm at 24 V
    6000 rpm at 48 V
    nominal torque
    0.26 N.m at 24 V
    0.26 N.m at 48 V
    Complementary
    transmission rate
    100 Mbits
    mounting support
    Flange
    motor flange size
    66 mm
    number of motor stacks
    1
    centring collar diameter
    40 mm
    centring collar depth
    2 mm
    number of mounting holes
    4
    mounting holes diameter
    4.4 mm
    circle diameter of the mounting holes
    73.54 mm
    feedback type
    BLDC encoder
    shaft end
    Untapped
    second shaft
    Without second shaft end
    shaft diameter
    8 mm
    shaft length
    25 mm
    supply voltage limits
    18…55.2 V
    current consumption
    7000 mA peak
    5500 mA maximum continuous
    associated fuse rating
    16 A
    commissioning interface
    RS485 Modbus TCP (9.6, 19.2 and 38.4 kbauds)
    input/output type
    4 signals (each be used as input or output)
    voltage state 0 guaranteed
    -3...4.5 V
    voltage state 1 guaranteed
    15...30 V
    discrete input current
    10 mA at 24 V on/STO_A for safety input
    3 mA at 24 V on/STO_B for safety input
    2 mA at 24 V for 24 V signal interface
    discrete output voltage
    23...25 V
    maximum switching current
    100 mA per output
    200 mA total
    protection type
    Safe torque off
    Overload of output voltage
    Short circuit of the output voltage
    maximum supply current
    0.1 A (power stage disabled)
    6.8 A at 24 V
    3.8 A at 48 V
    nominal output power
    131 W at 24 V
    163 W at 48 V
    peak stall torque
    0.43 N.m at 24 V
    0.43 N.m at 48 V
    continuous stall torque
    0.28 N.m
    detent torque
    0.08 N.m
    speed feedback resolution
    12 points/turn
    accuracy error
    +/- 0.5 °
    rotor inertia
    0.17 kg.cm²
    maximum mechanical speed
    7000 rpm
    6500 rpm
    maximum radial force Fr
    80 N
    maximum axial force Fa
    30 N (force pressure)
    30 N (tensile force)
    service life in hours
    20000 h bearing
    marking
    CE
    type of cooling
    Natural convection
    net weight
    1.4 kg
    Environment
    standards
    EN/IEC 61800-3
    EN 61800-3:2001, second environment
    IEC 60072-1
    IEC 61800-3, Ed 2
    EN 50347
    EN 61800-3 : 2001-02
    EN/IEC 50178
    product certifications
    UL
    CUL
    TÜV
    ambient air temperature for operation
    40…55 °C (with power derating of 2 % per °C)
    0…40 °C (without derating)
    permissible ambient air temperature around the device
    105 °C power amplifier
    110 °C motor
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without derating
    relative humidity
    15…85 % without condensation
    vibration resistance
    20 m/s² (f= 10…500 Hz) 10 cycles conforming to EN/IEC 60068-2-6
    shock resistance
    150 m/s² 1000 shocks conforming to EN/IEC 60068-2-29
    IP degree of protection
    IP41 shaft bushing: conforming to EN/IEC 60034-5
    IP54 total except shaft bushing: conforming to EN/IEC 60034-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 1/20/20
    prp.document.label.format pdf
    Size 3.3 MB
    Date 1/20/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    ILE2E EtherCAT Product manual (Version 2.02)
    Description
    ILE2E EtherCAT Lexium Integrated Drive Product manual
    prp.document.label.format pdf
    Size 3 MB
    Date 3/28/12
    Description
    ILE2E EtherCAT Lexium Integrated Drive Product manual
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ILE2E661PC1A0 : brushless dc motor 24..48V- EtherCAT interface - L = 122 mm - w/o gearbox
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 122 mm - w/o gearbox
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 122 mm - w/o gearbox
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 106 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 768.5 KB
    Date 1/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ILE2E661PC1A0 : brushless dc motor 24..48V- EtherCAT interface - L = 122 mm - w/o gearbox
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 122 mm - w/o gearbox
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 122 mm - w/o gearbox
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 11/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ILE2E661PC1A0 : brushless dc motor 24..48V- EtherCAT interface - L = 122 mm - w/o gearbox
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 122 mm - w/o gearbox
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    brushless dc motor 24..48V- EtherCAT interface - L = 122 mm - w/o gearbox
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.