Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium ILA, ILE, ILS
Schneider Electric ILS1U853TB1F0 Image

ILS1U853TB1F0

Schneider Electric ILS1U853TB1F0 Image
ILS1U853TB1F0

integrated drive ILS with stepper motor - 24..36 V - pulse/direction 24 V - 6A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium integrated drive
    product or component type
    Motion integrated drive
    device short name
    ILS
    motor type
    3-phase stepper motor
    number of motor poles
    6
    network number of phases
    Single phase
    [Us] rated supply voltage
    36 V
    24 V
    network type
    DC
    communication interface
    Pulse/direction 24 V, integrated
    length
    247.3 mm
    winding type
    High speed of rotation and medium torque
    electrical connection
    Printed circuit board connector
    holding brake
    With
    gear box type
    Without
    nominal speed
    100 rpm at 24 V
    300 rpm at 36 V
    nominal torque
    4.5 N.m
    holding torque
    6 N.m holding brake
    4.5 N.m
    Complementary
    mounting support
    Flange
    motor flange size
    85 mm
    number of motor stacks
    3
    centring collar diameter
    60 mm
    centring collar depth
    2 mm
    number of mounting holes
    4
    mounting holes diameter
    6.5 mm
    circle diameter of the mounting holes
    99 mm
    feedback type
    Index pulse
    shaft end
    Untapped
    second shaft
    Without second shaft end
    shaft diameter
    14 mm
    shaft length
    30 mm
    supply voltage limits
    18…40 V
    current consumption
    6000 mA maximum continuous
    associated fuse rating
    10 A
    input/output type
    4 signals (each be used as input or output)
    voltage state 0 guaranteed
    -3...4.5 V
    voltage state 1 guaranteed
    15...30 V
    discrete input current
    10 mA at 24 V for safety input
    discrete output voltage
    23...25 V
    maximum switching current
    100 mA per output
    200 mA total
    protection type
    Overload of output voltage
    Short circuit of the output voltage
    Safe torque off
    peak stall torque
    4.5 N.m
    continuous stall torque
    4.5 N.m
    speed feedback resolution
    1.8°, 0.9°, 0.72°, 0.36°, 0.18°, 0.09°, 0.072°, 0.036°
    200, 400, 500, 1000, 2000, 4000, 5000, 10000 steps
    accuracy error
    +/- 6 arc min
    rotor inertia
    3.5 kg.cm²
    maximum mechanical speed
    2000 rpm
    maximum radial force Fr
    110 N
    maximum axial force Fa
    170 N (tensile force)
    30 N (force pressure)
    service life in hours
    20000 h bearing
    brake pull-in power
    22 W
    brake release time
    40 ms
    brake application time
    20 ms
    marking
    CE
    type of cooling
    Natural convection
    net weight
    6.5 kg
    Environment
    standards
    EN/IEC 61800-3
    EN 61800-3 : 2001-02
    IEC 60072-1
    EN 61800-3:2001, second environment
    EN/IEC 50178
    EN 50347
    IEC 61800-3, Ed 2
    product certifications
    TÜV
    UL
    CUL
    ambient air temperature for operation
    50…65 °C (with power derating of 2 % per °C)
    0…50 °C (without derating)
    permissible ambient air temperature around the device
    105 °C power amplifier
    110 °C motor
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without derating
    relative humidity
    15…85 % without condensation
    vibration resistance
    20 m/s² (f= 10…500 Hz) 10 cycles conforming to EN/IEC 60068-2-6
    shock resistance
    150 m/s² 1000 shocks conforming to EN/IEC 60068-2-29
    IP degree of protection
    IP41 shaft bushing: conforming to EN/IEC 60034-5
    IP54 total except shaft bushing: conforming to EN/IEC 60034-5
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 1/20/20
    prp.document.label.format pdf
    Size 3.3 MB
    Date 1/20/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    ILS1U, ILS1V, ILS1W Integrated Drives (Version 2.00)
    Description
    This manual is valid for all ILS1U, ILS1V, ILS1W standard products. This chapter lists the type code for this product.
    prp.document.label.format pdf
    Size 1 MB
    Date 9/19/08
    Description
    This manual is valid for all ILS1U, ILS1V, ILS1W standard products. This chapter lists the type code for this product.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 106 KB
    Date 6/1/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 519.8 KB
    Date 1/1/15
    prp.document.label.format pdf
    Size 768.5 KB
    Date 1/1/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 11/1/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /