Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman LED Worklamps
Schneider Electric IMT33092 Image

IMT33092

Schneider Electric IMT33092 Image
IMT33092

Thorsman 25W LED - worklight UK plug 110V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Thorsman
    product name
    Thorsman 25 LED
    product or component type
    Work lamp
    light source
    COB LED 25 W
    Complementary
    type of installation
    Outdoor
    Indoor
    [Ue] rated operational voltage
    110 V
    network type
    AC
    network frequency
    50/60 Hz
    plug pole configuration
    2P + E
    outlet standard
    United Kingdom
    luminous flux
    2500 lm
    bulb lifespan
    50000 h
    colour rendering index
    Ra=80
    illuminance
    0.5 m: 4400 lux
    cable insulation material
    Neoprene
    material
    Aluminium
    electrical connection
    Power cord H05RN-F3x1.0 5 m
    height
    235 mm
    width
    220 mm
    depth
    75 mm
    net weight
    1.9 kg
    targeted country
    UK
    Environment
    environmental characteristic
    Waterproof
    Dustproof
    IP degree of protection
    IP67
    IK degree of protection
    IK07
    quality labels
    CE
    ambient air temperature for operation
    -25…40 °C
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.7 MB
    Date 8/17/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33092 : Thorsman 25W LED - worklight UK plug 110V
    Description
    Thorsman 25W LED - worklight UK plug 110V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    Thorsman 25W LED - worklight UK plug 110V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33092 : Thorsman 25W LED - worklight UK plug 110V
    Description
    Thorsman 25W LED - worklight UK plug 110V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    Thorsman 25W LED - worklight UK plug 110V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33092 : Thorsman 25W LED - worklight UK plug 110V
    Description
    Thorsman 25W LED - worklight UK plug 110V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    Thorsman 25W LED - worklight UK plug 110V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /