Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Cable Reels
Schneider Electric IMT33138 Image

IMT33138

Schneider Electric IMT33138 Image
IMT33138

Thorsman - Cable reel 15m HO5VVF 3G1.0 IP20 Danish

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    PROchantier
    product or component type
    Cable reel
    device application
    Power supply
    Complementary
    cable length
    15 m
    cable cross section
    1 mm²
    type of cable
    H05VV-F3G1
    quantity per set
    Set of 1
    height
    256 mm
    width
    267 mm
    depth
    158 mm
    net weight
    2.68 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DIY catalogue fixing & toole for electricians (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    prp.document.label.format pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    prp.document.label.format pdf
    Size 324.4 KB
    Date 2/19/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.7 MB
    Date 2/10/14
    prp.document.label.format pdf
    Size 3.1 MB
    Date 6/3/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33138 : Thorsman - Cable reel 15m HO5VVF 3G1.0 IP20 Danish
    Description
    Thorsman - Cable reel 15m HO5VVF 3G1.0 IP20 Danish
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Thorsman - Cable reel 15m HO5VVF 3G1.0 IP20 Danish
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 801.1 KB
    Date 1/25/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT33138 : Thorsman - Cable reel 15m HO5VVF 3G1.0 IP20 Danish
    Description
    Thorsman - Cable reel 15m HO5VVF 3G1.0 IP20 Danish
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Thorsman - Cable reel 15m HO5VVF 3G1.0 IP20 Danish
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /