Welcome to the Schneider Electric corporate Website

Select your location

View all   Mureva surface mounted boxes
Schneider Electric IMT34095 Image

IMT34095

Green premium brand logo
Schneider Electric IMT34095 Image
IMT34095
Green premium brand logo

Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p screw terminal - polarwhite

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    device short name
    U56
    product or component type
    Junction box
    colour tint
    White (RAL 9003)
    quantity per set
    2
    Complementary
    device mounting
    Surface
    fixing mode
    Screws: back box
    base dimension
    87 x 39 x 87 mm
    cable entry
    Grommets
    cable entry number
    10 diameter: 14 mm
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    87 mm
    width
    39 mm
    depth
    87 mm
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP65
    standards
    EN 60670-1
    product certifications
    FIMKO
    DEMKO
    SEMKO
    NEMKO
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.3 MB
    Date 3/13/17
    Description
    Mureva surface mounted boxes
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT34095 : Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p screw terminal - polarwhite
    Description
    Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p screw terminal - polarwhite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p screw terminal - polarwhite
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT34095 : Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p screw terminal - polarwhite
    Description
    Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p screw terminal - polarwhite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p screw terminal - polarwhite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT34095 : Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p screw terminal - polarwhite
    Description
    Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p screw terminal - polarwhite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    Mureva U56 - j box - 10 grommets 87x87x39mm - 6-p screw terminal - polarwhite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /