Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva surface mounted boxes
Schneider Electric IMT34114 Image

IMT34114

Schneider Electric IMT34114 Image
IMT34114

Mureva TED-022 - j box - 10 grommets 100x100x49mm - 6-p screw term - polarwhite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    device short name
    TED-022
    product or component type
    Junction box
    colour tint
    White (RAL 9003)
    quantity per set
    2
    Complementary
    device mounting
    Surface
    fixing mode
    Screws: back box
    base dimension
    100 x 49 x 100 mm
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    100 mm
    width
    100 mm
    depth
    49 mm
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP65
    standards
    EN 60670-1
    product certifications
    SEMKO
    FIMKO
    DEMKO
    NEMKO
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.3 MB
    Date 3/13/17
    Description
    Mureva surface mounted boxes
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT34114_ROHS_DECLARATION
    Description
    IMT34114_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    IMT34114_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /