Welcome to the Schneider Electric corporate Website

Select your location

View all Multifix
Schneider Electric IMT36022 Image

IMT36022

Green premium brand logo
Schneider Electric IMT36022 Image
IMT36022
Green premium brand logo

Multifix Eco - jointing piece - 85mm - set of 20

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Jointing piece
    device application
    Connection of two apparatus boxes
    quantity per set
    Set of 20
    Complementary
    distance between centers
    85 mm
    colour tint
    White (NCS S 0502-B)
    material
    PEHD (polyethylene high density)
    length
    37 mm
    width
    31 mm
    depth
    54 mm
    product weight
    0.008 kg
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 670.2 KB
    Date 11/23/18
    Size pdf
    Size 301.8 KB
    Date 11/22/18
    Size pdf
    Size 243.5 KB
    Date 11/20/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36022 : Multifix Eco - jointing piece - 85mm - set of 20
    Description
    Multifix Eco - jointing piece - 85mm - set of 20
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Multifix Eco - jointing piece - 85mm - set of 20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36022 : Multifix Eco - jointing piece - 85mm - set of 20
    Description
    Multifix Eco - jointing piece - 85mm - set of 20
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Multifix Eco - jointing piece - 85mm - set of 20
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36022 : Multifix Eco - jointing piece - 85mm - set of 20
    Description
    Multifix Eco - jointing piece - 85mm - set of 20
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Multifix Eco - jointing piece - 85mm - set of 20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /