Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mureva surface mounted boxes
Schneider Electric IMT36104 Image

IMT36104

Green premium brand logo
Schneider Electric IMT36104 Image
IMT36104
Green premium brand logo

Separation wall for U56 junction boxes.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Mureva
    aesthetic name
    Mureva U56
    product or component type
    Partition wall
    colour tint
    White
    quantity per set
    5 pieces
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    length
    32 mm
    depth
    80 mm
    Environment
    ambient air temperature for operation
    -25…40 °C
    Packing Units
    Package 1 Weight
    4.000 g
    Package 1 Height
    20.000 mm
    Package 1 width
    33.000 mm
    Package 1 Length
    80.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation materials (Version 3.1)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 3.3 MB
    Date 3/13/17
    Description
    Mureva surface mounted boxes
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36104 : IMT36104_ROHS_CHINA_DECLARATION
    Description
    IMT36104_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/13/20
    Description
    IMT36104_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36104 : IMT36104_ROHS_DECLARATION
    Description
    IMT36104_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/13/20
    Description
    IMT36104_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Mureva U56, surface mounted boxes (Version 1.1)
    Description
    Product Environmental Profile - Mureva U56
    prp.document.label.format pdf
    Size 858.2 KB
    Date 2/1/10
    Description
    Product Environmental Profile - Mureva U56
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.