Welcome to the Schneider Electric corporate Website

Select your location

View all   Mureva surface mounted boxes
Schneider Electric IMT36131 Image

IMT36131

Green premium brand logo
Schneider Electric IMT36131 Image
IMT36131
Green premium brand logo

Mureva BOX - flexible grommet - white - diameter 25 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Mureva
    product or component type
    Grommet
    range compatibility
    Mureva BOX junction box
    colour
    White (RAL 9003)
    quantity per package
    10 pieces
    Complementary
    accessory / separate part category
    Cabling accessory
    material
    SBS (styrene butadiene styrene)
    cable outer diameter
    4…25 mm
    drilling diameter
    29 mm
    Environment
    operating temperature
    -25…40 °C
    IP-Class
    IP55
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Mureva, Thalassa (Version 2.0)
    Description
    catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
    prp.document.label.format pdf
    Size 8.7 MB
    Date 3/13/17
    Description
    catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36131 : IMT36131_ROHS_CHINA_DECLARATION
    Description
    IMT36131_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    IMT36131_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36131 : IMT36131_ROHS_DECLARATION
    Description
    IMT36131_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    IMT36131_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 319.7 KB
    Date 12/5/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36131 : IMT36131_REACH_DECLARATION
    Description
    IMT36131_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    IMT36131_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /