Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36213 Image

IMT36213

Green premium brand logo
Schneider Electric IMT36213 Image
IMT36213
Green premium brand logo

Multifix Ceiling - ceiling/junction box - c/c 78 mm - without stubs - set of 60

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Ceiling
    device short name
    JR08
    product or component type
    Ceiling/junction box
    quantity per set
    Set of 60
    Complementary
    device composition
    Cover
    Without stub
    colour tint
    Grey
    material
    Cycoloy 2950
    diameter
    95 mm
    distance between centers
    78 mm
    length
    95 mm
    width
    58 mm
    depth
    58 mm
    net weight
    0.149 kg
    connections - terminals
    Snap-on
    maximum cable cross section
    2.5 mm²
    sealing
    With
    internal depth
    55 mm
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    149 g
    Package 1 Height
    9.5 cm
    Package 1 width
    5.8 cm
    Package 1 Length
    9.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Finnish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 246.5 KB
    Date 1/20/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36213 : Multifix Ceiling - ceiling/junction box - c/c 78 mm - without stubs - set of 60
    Description
    Multifix Ceiling - ceiling/junction box - c/c 78 mm - without stubs - set of 60
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    Multifix Ceiling - ceiling/junction box - c/c 78 mm - without stubs - set of 60
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36213 : Multifix Ceiling - ceiling/junction box - c/c 78 mm - without stubs - set of 60
    Description
    Multifix Ceiling - ceiling/junction box - c/c 78 mm - without stubs - set of 60
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    Multifix Ceiling - ceiling/junction box - c/c 78 mm - without stubs - set of 60
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.