Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36215 Image

IMT36215

Green premium brand logo
Schneider Electric IMT36215 Image
IMT36215
Green premium brand logo

Multifix Prefal - junction box 13 mm, single

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Prefal
    product or component type
    Junction box
    device application
    Single board
    quantity per set
    Set of 25
    Complementary
    device mounting
    Flush
    device composition
    Adjustable threaded screw ring
    Stub with locking tabs of stainless steel
    number of stubs
    7 rigid - diameter: 16 mm
    number of gangs
    1 gang
    material
    PEHD (polyethylene high density)
    width
    57 mm
    depth
    145 mm
    net weight
    0.122 kg
    internal depth
    55 mm
    maximum cable cross section
    2.5 mm²
    sealing
    With
    surface treatment
    Untreated
    Environment
    environmental characteristic
    Halogen free
    Packing Units
    Package 1 Weight
    116.000 g
    Package 1 Height
    59.000 mm
    Package 1 width
    83.000 mm
    Package 1 Length
    134.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36215 : Multifix Prefal - junction box 13 mm, single
    Description
    Multifix Prefal - junction box 13 mm, single
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Multifix Prefal - junction box 13 mm, single
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36215 : Multifix Prefal - junction box 13 mm, single
    Description
    Multifix Prefal - junction box 13 mm, single
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Multifix Prefal - junction box 13 mm, single
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Multifix eco Flush mounted boxes (Version 2.0)
    Description
    Multifix eco Flush mounted boxes
    prp.document.label.format pdf
    Size 291.4 KB
    Date 12/19/17
    Description
    Multifix eco Flush mounted boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36215 : Multifix Prefal - junction box 13 mm, single
    Description
    Multifix Prefal - junction box 13 mm, single
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Multifix Prefal - junction box 13 mm, single
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.