Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36219 Image
Discontinued

IMT36219

Schneider Electric IMT36219 Image
Discontinued
IMT36219

Multifix Eco - cross stub without reducing sleeves - rigid - 20mm - set of 20

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

IMT36219 is replaced by:
Product
Qty
IMT36218
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 15 May 2017
1
  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Cross stub, rigid
    provided equipment
    Mounted sealings
    quantity per set
    Set of 20
    Complementary
    product destination
    Conduit 2 20 mm
    device composition
    Stub with locking tabs of stainless steel
    colour tint
    Dark grey
    material
    PA6
    length
    99 mm
    width
    55 mm
    depth
    44 mm
    net weight
    0.018 kg
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Multifix eco Flush mounted boxes (Version 2.0)
    Description
    Multifix eco Flush mounted boxes
    prp.document.label.format pdf
    Size 291.4 KB
    Date 12/19/17
    Description
    Multifix eco Flush mounted boxes
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.