Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multifix
Schneider Electric IMT36231 Image
To be discontinued

IMT36231

Green premium brand logo
Schneider Electric IMT36231 Image
To be discontinued
IMT36231
Green premium brand logo

Multifix Eco - cover plate with seperation wall - 90mm

Show more characteristics
Commercial status
To be discontinued on 30 September 2020
End-of-service soon on 31 October 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Partition wall
    quantity per set
    Set of 5
    Complementary
    product destination
    For single box
    colour tint
    Green
    material
    PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene)
    length
    61 mm
    width
    68 mm
    depth
    9 mm
    net weight
    0.016 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    16 g
    Package 1 Height
    0.9 cm
    Package 1 width
    6.8 cm
    Package 1 Length
    6.1 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36231 : Multifix Eco - cover plate with seperation wall - 90mm
    Description
    Multifix Eco - cover plate with seperation wall - 90mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    Multifix Eco - cover plate with seperation wall - 90mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36231 : Multifix Eco - cover plate with seperation wall - 90mm
    Description
    Multifix Eco - cover plate with seperation wall - 90mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    Multifix Eco - cover plate with seperation wall - 90mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.