Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Cable Accessories and Fixing
Schneider Electric IMT38055 Image
To be discontinued

IMT38055

Green premium brand logo
Schneider Electric IMT38055 Image
To be discontinued
IMT38055
Green premium brand logo

Thorsman - T30 - screw bit - T30 extension socket - 25 mm - set of 2

Show more characteristics
Commercial status
To be discontinued on 29 October 2020
End-of-service soon on 29 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product or component type
    Screw bit
    device short name
    T30
    quantity per set
    Set of 2
    Complementary
    product compatibility
    T30 extension socket
    diameter
    6.25 mm
    length
    25 mm
    material
    Steel
    surface finish
    Electroplated
    Environment
    product certifications
    ETA 05/0010
    DIBt no. Z-21.1-1503
    ETA 05/0011
    Packing Units
    Package 1 Weight
    5.000 g
    Package 1 width
    6.250 mm
    Package 1 Length
    25.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38055 : Thorsman - T30 - screw bit - T30 extension socket - 25 mm - set of 2
    Description
    Thorsman - T30 - screw bit - T30 extension socket - 25 mm - set of 2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Thorsman - T30 - screw bit - T30 extension socket - 25 mm - set of 2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38055 : Thorsman - T30 - screw bit - T30 extension socket - 25 mm - set of 2
    Description
    Thorsman - T30 - screw bit - T30 extension socket - 25 mm - set of 2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Thorsman - T30 - screw bit - T30 extension socket - 25 mm - set of 2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.