Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS40626 Image
To be discontinued

INS40626

Schneider Electric INS40626 Image
To be discontinued
INS40626

OptiLine 50 - service box - flush box - with lid - 2x2 outlets, 2xRJ45 blind

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Service box
    type of service box
    Flush-mounted desk
    configuration
    Pre-defined, pre-wired
    colour
    Grey (RAL 9006)
    quantity package 1 / unit
    1 piece
    Complementary
    interface
    Wieland connection
    number of sides
    1
    number of socket
    4 - side earth
    number of data socket outlets
    2 x RJ45 blind
    product material
    Aluminium anodized
    Steel powder coated
    thickness
    10…40 mm
    size
    Hole: 142 x 295 mm
    height
    105 mm
    width
    160 mm
    Packing Units
    Package 1 Weight
    1.000 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 123.1 KB
    Date 10/15/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS40626 : OptiLine 50 - service box - flush box - with lid - 2x2 outlets, 2xRJ45 blind
    Description
    OptiLine 50 - service box - flush box - with lid - 2x2 outlets, 2xRJ45 blind
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    OptiLine 50 - service box - flush box - with lid - 2x2 outlets, 2xRJ45 blind
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40626 : OptiLine 50 - service box - flush box - with lid - 2x2 outlets, 2xRJ45 blind
    Description
    OptiLine 50 - service box - flush box - with lid - 2x2 outlets, 2xRJ45 blind
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    OptiLine 50 - service box - flush box - with lid - 2x2 outlets, 2xRJ45 blind
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40626 : OptiLine 50 - service box - flush box - with lid - 2x2 outlets, 2xRJ45 blind
    Description
    OptiLine 50 - service box - flush box - with lid - 2x2 outlets, 2xRJ45 blind
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    OptiLine 50 - service box - flush box - with lid - 2x2 outlets, 2xRJ45 blind
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.