Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS40650 Image
To be discontinued

INS40650

Green premium brand logo
Schneider Electric INS40650 Image
To be discontinued
INS40650
Green premium brand logo

OptiLine 50 - service box - turnable - 4x2 outlets, 2xRJ45 Cat6 UTP

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Service box
    additional information
    6 m power and data cable
    type of service box
    Turnable
    configuration
    Pre-defined, pre-wired
    colour
    Natural
    outlet standard
    Danish
    quantity package 1 / unit
    1 piece
    Complementary
    number of sides
    1
    number of socket
    8 - side earth
    number of data socket outlets
    2 x RJ45 Cat. 6 UTP
    product material
    Aluminium anodized
    length
    618 mm
    height
    92 mm
    width
    130 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    User manual Turnable service box (Version 0)
    Description
    User manual OptiLine 45
    prp.document.label.format pdf
    Size 102.8 KB
    Date 11/12/09
    Description
    User manual OptiLine 45
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS40650 : INS40650_ROHS_CHINA_DECLARATION
    Description
    INS40650_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    INS40650_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40650 : INS40650_ROHS_DECLARATION
    Description
    INS40650_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    INS40650_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Multifix eco Flush mounted boxes (Version 2.0)
    Description
    Multifix eco Flush mounted boxes
    prp.document.label.format pdf
    Size 291.4 KB
    Date 12/19/17
    Description
    Multifix eco Flush mounted boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40650 : INS40650_REACH_DECLARATION
    Description
    INS40650_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    INS40650_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.