Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric INS40700 Image

INS40700

Schneider Electric INS40700 Image
INS40700

OptiLine 50 - wall fixing

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    OptiLine 45
    product type
    Wall fixing
    cabling installation system
    Service box
    quantity package 1 / unit
    1 piece
    Complementary
    fixing mode
    Screw-fitted
    product material
    Steel zinc plated
    depth
    195 mm
    height
    30 mm
    width
    5 mm
    Environment
    operating temperature
    -25…60 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    59 g
    Package 1 Height
    0.5 cm
    Package 1 width
    3 cm
    Package 1 Length
    19.5 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    100
    Package 2 Weight
    6.2 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS40700 : OptiLine 50 - wall fixing
    Description
    OptiLine 50 - wall fixing
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    OptiLine 50 - wall fixing
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40700 : OptiLine 50 - wall fixing
    Description
    OptiLine 50 - wall fixing
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    OptiLine 50 - wall fixing
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40700 : OptiLine 50 - wall fixing
    Description
    OptiLine 50 - wall fixing
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    OptiLine 50 - wall fixing
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.