Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric INS40703 Image

INS40703

Schneider Electric INS40703 Image
INS40703

OptiLine 50 - cable basket - black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Cable basket
    cabling installation system
    Service box
    colour
    Black
    quantity package 1 / unit
    1 piece
    Complementary
    product material
    Steel
    height
    170 mm
    width
    150 mm
    Environment
    operating temperature
    -25…60 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    100 g
    Package 1 Height
    6.2 cm
    Package 1 width
    18 cm
    Package 1 Length
    18.5 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual OL45 Desk box with flip lid (Version 0)
    Description
    Installation manual - OptiLine 45
    prp.document.label.format pdf
    Size 163.7 KB
    Date 5/20/10
    Description
    Installation manual - OptiLine 45
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS40703 : OptiLine 50 - cable basket - black
    Description
    OptiLine 50 - cable basket - black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 50 - cable basket - black
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40703 : OptiLine 50 - cable basket - black
    Description
    OptiLine 50 - cable basket - black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 50 - cable basket - black
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40703 : OptiLine 50 - cable basket - black
    Description
    OptiLine 50 - cable basket - black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 50 - cable basket - black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.