Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Installation System
Schneider Electric INS5553421 Image

INS5553421

Green premium brand logo
Schneider Electric INS5553421 Image
INS5553421
Green premium brand logo

Stago - external corner - 170 x 72 mm - steel - optional colour

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    External corner
    colour tint
    Optional
    quantity per set
    Set of 1
    Complementary
    trunking dimension
    170 x 72 mm
    compartment partitioning
    1 compartment
    front opening size
    80 mm
    nominal cross section
    12240 mm²
    fixing mode
    By brackets
    By screws
    material
    Zinc coated sheet steel
    surface finish
    Powder coated
    length
    272 mm
    height
    170 mm
    width
    72 mm
    Environment
    standards
    EN 50085-1:2005
    EN 50085-2-1:2006
    directives
    73/23/EEC - low voltage directive
    ambient air temperature for operation
    -20…60 °C
    environmental health and issues
    Halogen free
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/28/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS5553421 : Stago - external corner - 170 x 72 mm - steel - optional colour
    Description
    Stago - external corner - 170 x 72 mm - steel - optional colour
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Stago - external corner - 170 x 72 mm - steel - optional colour
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 826.1 KB
    Date 2/21/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS5553421 : Stago - external corner - 170 x 72 mm - steel - optional colour
    Description
    Stago - external corner - 170 x 72 mm - steel - optional colour
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Stago - external corner - 170 x 72 mm - steel - optional colour
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS5553421 : Stago - external corner - 170 x 72 mm - steel - optional colour
    Description
    Stago - external corner - 170 x 72 mm - steel - optional colour
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Stago - external corner - 170 x 72 mm - steel - optional colour
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /