Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Installation System
Schneider Electric INS5595204 Image
To be discontinued

INS5595204

Green premium brand logo
Schneider Electric INS5595204 Image
To be discontinued
INS5595204
Green premium brand logo

Thorsman - TTS-US110 - joint cover piece - 52 mm - white NCS

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman TTS
    product or component type
    Joint cover piece
    range compatibility
    Stago
    colour tint
    White (NCS 0402-B91G)
    quantity per set
    Set of 1
    Complementary
    trunking dimension
    110 x 52 mm
    trunking material
    Steel
    fixing mode
    Snap-fitted
    material
    Zinc coated sheet steel powder coated
    length
    30 mm
    height
    110 mm
    width
    52 mm
    Environment
    directives
    93/68/EEC - low voltage directive
    73/23/EEC - low voltage directive
    standards
    EN 50085-1:2005
    EN 50085-2-1:2006
    ambient air temperature for operation
    -20…60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS5595204 : Thorsman - TTS-US110 - joint cover piece - 52 mm - white NCS
    Description
    Thorsman - TTS-US110 - joint cover piece - 52 mm - white NCS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Thorsman - TTS-US110 - joint cover piece - 52 mm - white NCS
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS5595204 : Thorsman - TTS-US110 - joint cover piece - 52 mm - white NCS
    Description
    Thorsman - TTS-US110 - joint cover piece - 52 mm - white NCS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Thorsman - TTS-US110 - joint cover piece - 52 mm - white NCS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS5595204 : Thorsman - TTS-US110 - joint cover piece - 52 mm - white NCS
    Description
    Thorsman - TTS-US110 - joint cover piece - 52 mm - white NCS
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Thorsman - TTS-US110 - joint cover piece - 52 mm - white NCS
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /