Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric INS60503 Image

INS60503

Schneider Electric INS60503 Image
INS60503

Thorsman - CYB-DP - connection kit - 2xActassi 250 cat. 6A UTP - alu

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thorsman
    product name
    Thorsman CYB
    device short name
    Actassi 250
    product or component type
    VDI connection kit
    device application
    Mounting
    device presentation
    Flat
    provided equipment
    Mounting adaptor
    cable shielding type
    UTP
    colour tint
    Aluminium metallic
    quantity per set
    Set of 1
    Complementary
    socket number
    2
    connector type
    RJ45
    communication network category
    6
    product compatibility
    Actassi
    material
    PC/ABS
    ABS (acrylonitrile butadiene-styrene)
    length
    84 mm
    height
    50 mm
    width
    84 mm
    Environment
    ambient air temperature for operation
    -40…80 °C
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    prp.document.label.format pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS60503 : Thorsman - CYB-DP - connection kit - 2xActassi 250 cat. 6A UTP - alu
    Description
    Thorsman - CYB-DP - connection kit - 2xActassi 250 cat. 6A UTP - alu
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    Thorsman - CYB-DP - connection kit - 2xActassi 250 cat. 6A UTP - alu
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.