Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 50
Schneider Electric INS66700 Image
To be discontinued

INS66700

Schneider Electric INS66700 Image
To be discontinued
INS66700

OptiLine 50 - dimmer - rotary - inductive - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    range
    OptiLine
    product type
    Dimmer
    load type
    Inductive
    colour
    White (RAL 9010)
    quantity package 1 / unit
    1 piece
    Complementary
    power range
    40...400 W
    rating
    16 A - 250 V
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    length
    100 mm
    height
    50 mm
    width
    40 mm
    Environment
    operating temperature
    -5…40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 160.8 KB
    Date 3/30/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS66700 : INS66700_ROHS_DECLARATION
    Description
    INS66700_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    INS66700_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 Data and telecom outlets (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 925.3 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /