Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM10450 Image

ISM10450

Green premium brand logo
Schneider Electric ISM10450 Image
ISM10450
Green premium brand logo

OptiLine 45 - installation trunking - 165x55 mm - aluminium - natural - 2000 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Trunking
    product or component type
    Installation trunking
    colour tint
    Natural
    quantity per set
    6 m
    market segment
    Residential
    Small commercial
    Complementary
    trunking material
    Aluminium
    trunking dimension
    165 x 55 mm
    compartment partitioning
    2 compartments
    mounting location
    Internal
    fixing mode
    By screws
    front opening size
    45 mm
    material
    Aluminium anodized
    length
    2000 mm
    height
    165 mm
    width
    55 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP30
    Packing Units
    Package 1 Weight
    3135.000 g
    Package 1 Height
    175.000 mm
    Package 1 width
    225.000 mm
    Package 1 Length
    1000.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Installation trunking, Aluminium (Version 4)
    Description
    Installation manual
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/25/10
    Description
    Installation manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 422.6 KB
    Date 11/20/09
    Files in document
    dwg
    81.5 KB
    dxf
    328.8 KB
    wmf
    12.3 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10450 : ISM10450_ROHS_CHINA_DECLARATION
    Description
    ISM10450_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    ISM10450_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10450 : ISM10450_ROHS_DECLARATION
    Description
    ISM10450_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    ISM10450_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    prp.document.label.format pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10450 : ISM10450_REACH_DECLARATION
    Description
    ISM10450_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    ISM10450_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.