Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM10550 Image

ISM10550

Green premium brand logo
Schneider Electric ISM10550 Image
ISM10550
Green premium brand logo

OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Trunking
    product or component type
    Installation trunking
    colour tint
    Natural
    quantity per set
    6 m
    market segment
    Small commercial
    Residential
    Complementary
    trunking material
    Aluminium
    trunking dimension
    185 x 55 mm
    compartment partitioning
    3 compartments
    mounting location
    Internal
    fixing mode
    By screws
    front opening size
    45 mm
    material
    Aluminium anodized
    length
    2000 mm
    height
    185 mm
    width
    55 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP30
    Packing Units
    Package 1 Weight
    21.792 kg
    Package 1 Height
    19.000 cm
    Package 1 width
    23.000 cm
    Package 1 Length
    206.000 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Installation trunking, Aluminium (Version 4)
    Description
    Installation manual
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/25/10
    Description
    Installation manual
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10550 : OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm
    Description
    OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10550 : OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm
    Description
    OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    prp.document.label.format pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10550 : OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm
    Description
    OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    OptiLine 45 - installation trunking - 185x55 mm - aluminium - natural - 2000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.