Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM10905P Image

ISM10905P

Green premium brand logo
Schneider Electric ISM10905P Image
ISM10905P
Green premium brand logo

OptiLine 45/70 - sealing strip - PVC - polar white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 70
    OptiLine 45
    cabling installation system
    Trunking
    product type
    Sealing strip
    colour
    Polar white (RAL 9003)
    quantity package 1 / unit
    24 m
    Complementary
    trunking material
    Aluminium
    Plastic
    trunking dimension
    120 x 55 mm
    95 x 55 mm
    185 x 55 mm
    140 x 55 mm
    165 x 55 mm
    80 x 55 mm
    75 x 55 mm
    155 x 55 mm
    product material
    PVC (polyvinyl chloride)
    length
    2000 mm
    height
    17 mm
    width
    40 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-1:2013/A1
    EN 50085-2-1:2006
    EN 50085-2-1:2011/A1
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Packing Units
    Package 1 Weight
    1.392 kg
    Package 1 Height
    6.000 cm
    Package 1 width
    12.000 cm
    Package 1 Length
    203.000 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10905P : OptiLine 45/70 - sealing strip - PVC - polar white
    Description
    OptiLine 45/70 - sealing strip - PVC - polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    OptiLine 45/70 - sealing strip - PVC - polar white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10905P : OptiLine 45/70 - sealing strip - PVC - polar white
    Description
    OptiLine 45/70 - sealing strip - PVC - polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    OptiLine 45/70 - sealing strip - PVC - polar white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    prp.document.label.format pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    prp.document.label.format pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10905P : OptiLine 45/70 - sealing strip - PVC - polar white
    Description
    OptiLine 45/70 - sealing strip - PVC - polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    OptiLine 45/70 - sealing strip - PVC - polar white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.