Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 70
Schneider Electric ISM11350 Image

ISM11350

Schneider Electric ISM11350 Image
ISM11350

OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Trunking
    product or component type
    Installation trunking
    colour tint
    Natural
    quantity per set
    6 m
    market segment
    Small commercial
    Residential
    Complementary
    trunking material
    Aluminium
    trunking dimension
    120 x 55 mm
    compartment partitioning
    1 compartment
    mounting location
    Internal
    fixing mode
    By screws
    front opening size
    70 mm
    material
    Aluminium anodized
    length
    2000 mm
    height
    120 mm
    width
    55 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP40
    Packing Units
    Package 1 Weight
    3362.000 g
    Package 1 Height
    22.000 mm
    Package 1 width
    88.000 mm
    Package 1 Length
    150.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Installation trunking, Aluminium (Version 2)
    Description
    Installation manual
    prp.document.label.format pdf
    Size 265.1 KB
    Date 12/13/08
    Description
    Installation manual
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM11350 : OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm
    Description
    OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 cable trunking system-Declaration of conformity (Version V1.0)
    Description
    Declaration of conformity for OptiLine 70
    prp.document.label.format pdf
    Size 241.1 KB
    Date 9/21/08
    Description
    Declaration of conformity for OptiLine 70
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM11350 : OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm
    Description
    OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    prp.document.label.format pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM11350 : OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm
    Description
    OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    OptiLine 70 - installation trunking - 120x55 mm - aluminium - natural - 2000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.