Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM11901 Image

ISM11901

Green premium brand logo
Schneider Electric ISM11901 Image
ISM11901
Green premium brand logo

OptiLine 70 - cable retainer - blue

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Trunking
    product or component type
    Cable retainer
    Complementary
    colour tint
    Blue (NCS S 3050-R90B)
    quantity per set
    Set of 5
    trunking material
    Aluminium
    Plastic
    trunking dimension
    120 x 55 mm
    185 x 55 mm
    155 x 55 mm
    95 x 55 mm
    80 x 55 mm
    fixing mode
    Snap-fitted
    material
    PA (polyamide)
    length
    25 mm
    height
    42 mm
    width
    48 mm
    market segment
    Small commercial
    Residential
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.8 MB
    Date 12/20/10
    Description
    Technical leaflet
    Size pdf
    Size 287.3 KB
    Date 8/11/07
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 cable trunking system (Version 1.0)
    Description
    Declaration of conformity for OptiLine 70
    Size pdf
    Size 241.1 KB
    Date 9/21/08
    Description
    Declaration of conformity for OptiLine 70
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - cable retainer - blue
    Description
    OptiLine 70 - cable retainer - blue
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    OptiLine 70 - cable retainer - blue
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    Size pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - cable retainer - blue
    Description
    OptiLine 70 - cable retainer - blue
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    OptiLine 70 - cable retainer - blue
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - cable retainer - blue
    Description
    OptiLine 70 - cable retainer - blue
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    OptiLine 70 - cable retainer - blue
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 238 KB
    Date 9/6/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /