Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 70
Schneider Electric ISM11903P Image

ISM11903P

Green premium brand logo
Schneider Electric ISM11903P Image
ISM11903P
Green premium brand logo

OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 70
    cabling installation system
    Trunking
    product type
    Joint cover piece for front cover
    colour
    Polar white (RAL 9003)
    quantity package 1 / unit
    Set of 5
    Complementary
    trunking material
    Plastic
    trunking dimension
    120 x 55 mm
    95 x 55 mm
    155 x 55 mm
    185 x 55 mm
    80 x 55 mm
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    length
    23 mm
    height
    71 mm
    width
    24 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white
    Description
    OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white
    Description
    OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white
    Description
    OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    OptiLine 70 - joint cover piece for front cover - PC/ABS - polar white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /