Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine Mini
Schneider Electric ISM14470 Image

ISM14470

Schneider Electric ISM14470 Image
ISM14470

OptiLine - minitrunking - 18 x 35 mm - aluminium - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Optiline
    cabling installation system
    Trunking
    product type
    Mini trunking
    trunking type
    Mini trunking
    Complementary
    trunking material
    Plastic
    compartment partitioning
    2 compartments
    colour
    White (RAL 9010)
    trunking dimension
    18 x 35 mm
    fixing mode
    Power cable: screw-fixed
    Pre-punched fixing hole 400 mm
    material
    Aluminium
    quantity per package
    21 m
    operating temperature
    -25…60 °C
    length
    2100 mm
    height
    35 mm
    width
    18 mm
    Environment
    standards
    73/23/EEC
    EN 50085-1:2005
    EN 50085-2-1:2006
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 1/10/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 110.9 KB
    Date 2/17/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine - minitrunking - 18 x 35 mm - aluminium - white
    Description
    OptiLine - minitrunking - 18 x 35 mm - aluminium - white
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OptiLine - minitrunking - 18 x 35 mm - aluminium - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine - minitrunking - 18 x 35 mm - aluminium - white
    Description
    OptiLine - minitrunking - 18 x 35 mm - aluminium - white
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OptiLine - minitrunking - 18 x 35 mm - aluminium - white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine - minitrunking - 18 x 35 mm - aluminium - white
    Description
    OptiLine - minitrunking - 18 x 35 mm - aluminium - white
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OptiLine - minitrunking - 18 x 35 mm - aluminium - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /