Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine Mini
Schneider Electric ISM14600P Image

ISM14600P

Green premium brand logo
Schneider Electric ISM14600P Image
ISM14600P
Green premium brand logo

OptiLine - minitrunking - 25 x 60 mm - PVC - polar white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Optiline
    cabling installation system
    Trunking
    product type
    Mini trunking
    trunking type
    Mini trunking
    Complementary
    trunking material
    Plastic
    compartment partitioning
    3 compartments
    colour
    White (RAL 9003)
    trunking dimension
    25 x 60 mm
    fixing mode
    Pre-punched fixing hole 100 mm
    Power cable: screw-fixed
    material
    PVC (polyvinyl chloride)
    quantity per package
    21 m
    operating temperature
    -25…60 °C
    length
    2100 mm
    height
    60 mm
    width
    25 mm
    Environment
    standards
    73/23/EEC
    EN 50085-1:2005
    EN 50085-2-1:2006
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Packing Units
    Package 1 Weight
    990.000 g
    Package 1 Height
    60.000 mm
    Package 1 width
    25.000 mm
    Package 1 Length
    1000.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    • German1
    • Italian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 1/10/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 593.1 KB
    Date 8/30/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM14600P : OptiLine - minitrunking - 25 x 60 mm - PVC - polar white
    Description
    OptiLine - minitrunking - 25 x 60 mm - PVC - polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    OptiLine - minitrunking - 25 x 60 mm - PVC - polar white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 230.6 KB
    Date 11/8/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM14600P : OptiLine - minitrunking - 25 x 60 mm - PVC - polar white
    Description
    OptiLine - minitrunking - 25 x 60 mm - PVC - polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    OptiLine - minitrunking - 25 x 60 mm - PVC - polar white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP OptiLine Mini PVC Mini-trunking (Version 2.1)
    Description
    PEP OptiLine / Minitrunking
    prp.document.label.format pdf
    Size 892.1 KB
    Date 8/27/10
    Description
    PEP OptiLine / Minitrunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM14600P : OptiLine - minitrunking - 25 x 60 mm - PVC - polar white
    Description
    OptiLine - minitrunking - 25 x 60 mm - PVC - polar white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    OptiLine - minitrunking - 25 x 60 mm - PVC - polar white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.